The
AC-LN air cooler series can be used in all areas where either oil or water-glycol is to be cooled with air. The wide range of accessories and optional versions mean that the coolers can be adapted flexibly to various applications.
- Low noise
e.g. AC-LN8L: 68 db(A) at 1m
- Sizes: 1 to 14
- Cooling capacities: up to 200 kW