The low noise coolers of OSCA/OSCAF series are mostly used in small and medium hydraulic systems. Compact and efficient they offer high performance with a low noise level in a modular design.
The OSCA models with integrated oil circulation pump provide efficient off-line cooling of the hydraulic fluid. The OSCAF with integrated filter provides additional filtration, using the latest high capacity filter dirt holding develpment.Off-line cooling and filtration
Installed off-line, the OSCAF cooler provides efficient cooling and filtration of the hydraulic fluid regardless of the duty cycle of the hydraulic system. And, the cooler can be sized perfectly to the necessary cooling performance, rather than to the maximum return-line flow rate. Off-line installation will also eliminate flow variances of the hydraulic fluid and resulting pressure spikes which potentially could lead to a premature cooler failure.