The BottleSampling Unit BSU is used in connection with the FluidControl Unit FCU 8000 for the counting of oil sample bottles in the laboratory.
- Viscosity range: 1 ... 120 mm2/s
- Fluid temperature range 0 ... 70°C
- Evaluation and storage of the measurement data
- Cleanliness classes in accordance with ISO 4406, SAE 4059 and NAS 1638
- integrated, graphics-capable printer (FCU 8000)