FAS

The FluidAnalysis Set FAS is used for the investigation of oil samples from hydraulic and lubrication systems with respect to solid particle contamination. The set is equipped with an electrical vacuum pump and a filtration device in laboratory quality. It is used for setting up contamination monitors from the oil samples. The comparison photographs permit rapid estimation of the fluid contaminations (cleanliness class allocation ISO 4406, NAS 1638).
  • Simple fluid monitoring
  • Documentation of changes in the oil cleanliness
  • Supports future-oriented maintenance planning
  • Referenced standards:
    - ISO 4405
    - Gravimetric Method for the Determination of Dirt Content in Hydraulic Media