This measurement microscope is used mainly for the measurement of particles from oil samples on filter membranes.
The microscope comes in a stable and sturdy version with great convenience of use.
The lens tube adjustment is accomplished by means of a gentle coarse drive movement and a fine drive, in order that optimum sharpness can be guaranteed at maximum enlargement. The mounted LED illumination with mains power supply ensures sufficient illumination, even with 200x enlargements. The tripod is equipped with a 3-part Randel revolver and attachable compound table.
The optical equipment is comprised of the achromatic lenses:
4:1, 10:1, 20:1.
The lens is used in conjunction with a micrometre eyepiece with 10x enlargement. Thanks to the micrometre eyepiece and the attached measurement cards, you have the opportunity of determining the object size directly and for all three lenses. The microscope cabinet protects the microscope against impacts and dust.
- Applications in laboratories
- Simple inspection of diaphragms (including onsite)