MM-S5

These measurement microscopes are mainly used for the measurement of particles from oil samples on filter membranes. The microscopes are supplied in a stable and sturdy version. The optical apparatus achieves a maximum amount of light intensity and a even image sharpness in accordance with the requirements for oil analysis. The lens tube adjustment by means of the coarse and fine drive, in addition to the series compound table, enable an easy adjustment of image sharpness and object position. The mounted LED illumination with mains power supply ensures sufficient illumination, even with greater enlargements. The microscope cabinet protects the microscope against impacts and dust. The microscope MM-S5-M-U can be utilised both with and without a CCD camera. With the aid of the software provided, image processing is possible on either the computer or the laptop. The camera images can be linked in file form to many Windows® applications.
  • Applications in laboratories
  • Simple inspection of diaphragms (including onsite)