CTM-EB

The ContaminationTest Module CTM is a modular system for inspecting components with reference to their technical cleanliness. The solid contamination is thereby dedusted from the component surface through wet sampling and conveyed per diaphragm to a later evaluation. The CTM-EB extraction module is used for injection extraction in connection with the CTM-SC. The CTM is used mainly in the automobile and supplier industry, in gearbox/motor installation, in mobile hydraulics, in the manufacture of hydraulic/lubrication system components and in the aeroplane industry.
  • Reduction in costs as a result of less production waste
  • Identification and elimination of weak points in processes
  • Reduction of zero-km breakdowns
  • Internal and external process optimisation
  • Documentation of technical cleanliness of components
Add to inquiry list