The ContaminationTest Module CTM is a modular system for inspecting components with reference to their technical cleanliness.
The solid contamination is thereby dedusted from the component surface through wet sampling and conveyed per diaphragm to a later evaluation.
The CTM-EF extraction module is used for flushing in connection with the CTM-SC.
The CTM is used mainly in the automobile and supplier industry, in gearbox/motor installation, in mobile hydraulics, in the manufacture of hydraulic/lubrication system components and in the aeroplane industry.
- Reduction in costs as a result of less production waste
- Identification and elimination of weak points in processes
- Reduction of zero-km breakdowns
- Internal and external process optimisation
- Customer-oriented documentation of technical cleanliness of components