The ContaminationTest Module CTM is a modular system for inspecting components with reference to their technical cleanliness.
The solid contamination is thereby dedusted from the component surface through wet sampling and conveyed per diaphragm to a later evaluation.
The CTM-SC supply module is used for the media supply, control and data storage of the extraction module CTM-E.
The CTM is used mainly in the automobile and supplier industry, in gearbox/motor installation, in mobile hydraulics, in the manufacture of hydraulic/lubrication system components and in the aeroplane industry.
- Reduction in costs as a result of less production waste
- Identification and elimination of weak points in processes
- Reduction of zero-km breakdowns
- Internal and external process optimisation
- Documentation of technical cleanliness of components
- Reversible pulsation of the test fluid
- Pressing compressed air
- Filling and emptying connection
- Controlling and monitoring CTM-E modules
- Automatic pressure setting via software
- Free programming of the extraction procedure