Available versions:
Standard; With sequential analogue input for SMART sensors
The digital display units of the HDA 5500 series are microprocessor-controller display and monitoring devices, conceived for switch panel installation.
Up to three analogue inputs plus one analogue output (4 ... 20 mA or 0 ... 10V) and up to four relay switching outputs are available.
The analogue input signals are displayed in accordance with the respective user settings. Each switching output can be assigned to one of the outputs or to the difference between input 1 and 2. One. One PT 100 temperature sensor can be connected directly. In addition, an optional frequency measurement is possible, e.g. by means of the utilisation of the HDS 1000 (HYDAC rpm probe) for the measurement of the rpm speed of rotary components.
Depending on the version, the option also exists of attaching SMART sensors (so-called Condition Monitoring Sensors). SMART sensors are a sensor generation from HYDAC which can output several different measured variables.
- Digital display of analogue signals
- Clear 4-character, 7-segment LED display
- Up to 3 analogue inputs (4 ... 20 mA, 0 ... 10 V or 0 ... 5V)
- Accuracy ± 0.5 %
- Differential measurement possible
- Analogue output (4 ... 20 mA or 0 ... 10V)
- Up to 4 relay switching outputs
- RS 232 interface
- Voltage supply 12 ... 32V DC or 85 ... 265V AC 50 / 60 Hz
- Optionally with PT100 sensor input or frequency input