SMU 1200

The SMU1200 SensorMonitoring Unit is a display unit for the HYDAC fluid sensors which is designed for the display and storage of the measurement data. The following combination of fluid sensors can be connected directly:
  • ContaminationSensor CS 1000 and AquaSensor AS 1000
  • MetallicContamination Sensor MCS 1000 and AquaSensor AS 1000
  • Simple installation parallel to the customer system (HydacSensor Interface HSI for SMU 1200, forwarding of the sensor's own analogue and switching outputs)
  • Simple installation by means of magnet holder or top-hat rail installation
  • High protection class with IP67, no switch cabinet construction required
  • Plug&Work unit including the necessary 5 m connection cable for direction connection of the sensors (sensor connections via M12x1 plug-in connectors, no programming required)
  • Depiction of the measurement data on large display screen
  • Simple operation per keyboard
  • Data memory in SMU with date and time stamp
  • Reading out the measured values with the supplied (commercially available) USB memory stick via USB master socket
  • Simple data processing and data evaluation by means of MS-Excel or HYDAC FluidMonitoring software FluMoS
  • Automatic program start after resumption of voltage, no loss of measurement data