The ContaminationSensor Modul CSM 2000 is an Online Condition Monitoring System for recording solid particle contamination in hydraulic and lubrication fluids with high proportions of air bubbles.
Air bubbles are brought into solution by means of an integrated air bubble suppression and are thus not detected as particles.
Furthermore, it is the ideal complete solution for counting out a fluid for particles, independent of the total hydraulic system.
- Total flow rate (standard pump) ≈ 100 ml/min
Total flow rate (pump, primary pressure stability ) ≈ 180 ml/min
- Permitted pressure at output 5 bar max.
- Permissible viscosity range for measurement operation: 10 ... 1000 mm²/sec
- Inexpensive complete solution
- Optional with AquaSensor AS 1000
- Versatile data interfaces provide, among other things, communications via WLAN, Intranet or Internet
- Online monitoring of oil cleanliness with alarm function for:
- Entry and increase of contamination
- Increase of contamination with incipient component wear
- Filtration problems
- Documentation of cleanliness at testing facilities
- Documentation of changes in the oil cleanliness resulting from incorrect servicing