The ContaminationSensor Module CSM Economy is a compact and economic online condition monitoring module system. Combined with the fluid sensors available in module format, it measures solid particle contamination and water saturation in hydraulic and lubricating fluids with high proportions of air bubbles.
Air bubbles are brought into solution through air bubble suppression and are therefore not measured as particles.
The CSM Economy is the ideal system for counting out the solid particle contamination and water saturation in a fluid, independent of the overall hydraulic system.
The CSM Economy consists of the base module (motor, pump, air suppression and sensor connection block) and various sensors.