CSM ECONOMY

The ContaminationSensor Module CSM Economy is a compact and economic online condition monitoring module system. Combined with the fluid sensors available in module format, it measures solid particle contamination and water saturation in hydraulic and lubricating fluids with high proportions of air bubbles.

Air bubbles are brought into solution through air bubble suppression and are therefore not measured as particles.

The CSM Economy is the ideal system for counting out the solid particle contamination and water saturation in a fluid, independent of the overall hydraulic system.

The CSM Economy consists of the base module (motor, pump, air suppression and sensor connection block) and various sensors.

  • Modular system for tanks and pressure lines in lubrication systems and testing facilities
  • Air bubble suppression
  • Economic base module
  • Fluid sensors
    - ContaminationSensor CS 1000 for  measuring the solid particle contamination
    - AquaSensor AS 1000 or AS 3000 for the  measurement of water saturation