FCU 1000

The FCU 1000 is a portable service unit for the temporary measurement of particulate contamination, water saturation and fluid temperature in hydraulic systems. The integrated pump and the hoses included in the scope of delivery of the FCU 1000 series enable application on:
  • control circuits
  • pressure circuits and
  • depressurised containers
  All measurement data (ISO, SAE/NAS and % saturation and temperature in °C or °F) are stored in files (measurement value file) and folders (measurement points) in the internal data memory. The data memory takes place with a time stamp. The evaluation can then be readily carried out on the PC in MS Excel or in HYDAC's own FluidMonitoring software (FluMoS). For application in hydraulic systems, for the Service Department in the mobile hydraulics and for maintenance.

  • Suitable for hydraulic oils up to 350 mm2/s (hydraulic oils up to ISO VG 68)
  • For short-term operation (S4, in accordance with DIN EN 60034/VDE 0530)
  • FCU 1315 also suitable for diesel applications