FCU 2000

The FluidControl Unit FCU 2000 is used as a portable service unit for the measurement of solid particle contamination in hydraulic and lubrication systems. The measurement values are recorded by means of infrared technology and output in accordance with ISO 4406, SAE 4059 and NAS 1638. For utilisation in hydraulic and lubrication systems, for maintenance, at testing facilities, for the analysis of both sample bottles and tanks.
  • Measurement range (calibrated): ISO 12/10/9 ... 23/21/18
  • Total flow rate: 50 ... 800 ml/min (depending on the pressure)
  • Robust design
  • Cleanliness classes in accordance with ISO 4406, SAE 4059 and NAS 1638
  • integrated, graphics-capable print
  • Data output in the display or connection to a PC
  • RS232 or RS485 interface