FCU 5000

The FCU 5000 is a stationary online measurement device to monitor the essential fluid parameters in water-based part washer and metalworking fluid systems. Automated additional metering of the cleaning agent or cutting fluid concentrate (optional) ensures that the specified concentration can be kept almost constant in the system.

It continuously monitors the pH value, conductivity, refractive index and temperature. The limits of the measured values are monitored and, if the measured values depart from the set limits, a signal is indicated on the display and via the electrical interfaces.

Any deviations in the measurement can be corrected and errors can be detected. The measured values can be evaluated by using HYDAC's own Software CoolTools.

  • Reliable determination of cutting fluid concentration in machining processes or cleaning agent concentration in part washers
  • Defined sampling in the by-pass
  • Display of measured values possible on a 7“ touch panel and via a web server
  • Storage of measured data with the date and time (data logger with timestamp)
  • Automatic alarms above limit values
  • Switching output for fully automatic metering pumps (concentrate and pH stabilizer)
  • Self-monitoring function
  • Compilation of digital laboratory reports