FCU 8000

The FluidControl Unit FCU 8000 is used as a portable service unit for the measurement of solid particle contamination in hydraulic and lubrication systems. It can be used in the field as a portable laser particle measurement device or in connection with the BottleSampling Unit as a laboratory device for the investigation of oil samples. For field use, for use in laboratories and at service centres.
  • Permissible viscosity range: 5 ... 800 mm²/s
  • Cleanliness classes in accordance with ISO and SAE and/or NAS:
    Measurement range calibrated: NAS 0 ... 12 / ISO 0/0/0 ... 23/21/18 / SAE 0 ... 12
    Measurement range display: up to NAS 15 / ISO 25/23/21 / SAE 15
  • Evaluation and storage of the measurement data
  • Cleanliness classes in accordance with ISO 4406, SAE 4059 and NAS 1638
  • integrated, graphics-capable printer
  • RS232 interface for data output
  • Simple handling