The FluidMonitoring Module FMM series combines the ConditionMonitoring products ContaminationSensor CS 1000 and AquaSensor AS 1000 from HYDAC in a single system.
It serves the user as a robust and stationary system for online measurement of
- solid particle contamination and
- water saturation (e.g. for the detection of leakages)
in hydraulic and lubrication fluids.
The blocks of the FMM series are equipped with all necessary connections and are thus simple to integrate into existing hydraulic circuits.
Types for filter-cooler/heater circuits, pressure and high-pressure applications are available to the user.