The WaterTest Kit is used for the quantitative determination of water content in % of mineral and lubrication oils.
The simple addition of 2 reagents to the contaminated oil causes an increase of pressure in the measuring cell. This pressure increase is read off via the digital display as water content in % or ppm.
- Measurement range can be selected: 0.02 ... 1 %; 0 ... 10% and 100 ... 3000 ppm
- Time per measurement: only approximately 2 minutes (without sample preparation)
- Plastic housing lightweight, impact-proof and chemical-resistant
- Pressure sensor easily cleaned, high measurement accuracy
- High resolution in the lower measurement range
- Battery replaceable
- Display illuminated
- Display texts in many languages
- Not a hazardous material