The HYDAC cabin suspension element is an intelligent suspension strut for the cushioning of practically all vehicles. The aggravating vibrations for the driver in the cab are reduced considerably. The special feature lies in the linkage of the two components, the suspension and the damper. The design of the suspension accumulator is tailored to the requirements of the vehicle. This means that an optimum overall system has been achieved for the cabin suspension.
Advantages: