| Pump types and performance | |
| Fixed pump | yes |
| Variable pump | yes |
| Qmax pump | 120 |
| Qmax work ports | 90 |
| pmax pump | 250 |
| Valve type | Monobloc |
| Sections max. | 2 |
| Spool control | |
| Open spool end | yes |
| Hand lever | - |
| Pneumatic | - |
| Electro-Pneumatic | - |
| Hydraulic | - |
| Electro-Hydraulic | yes |
| CAN Bus | - |
| Work ports | G1/2 |
| Example applications | Front loader |