| Pump types and performance | |
| Fixed pump | yes |
| Variable pump | yes |
| Qmax pump | 160 |
| Qmax work ports | 160 |
| pmax pump | 250 |
| Valve type | Monobloc |
| Sections max. | 1 |
| Spool control | |
| Open spool end | yes |
| Hand lever | yes |
| Pneumatic | yes |
| Electro-Pneumatic | yes |
| Hydraulic | - |
| Electro-Hydraulic | - |
| CAN Bus | - |
| Work ports | G3/4 |
| Example applications | Tipper, Dumper |