The load-compensated HYDAC valve LX-3 for max. 100 l / min at the working ports can control up to ten functions in parallel - as long as the pump flow is higher than the requested flow. The flexible structure and the compact design makes the LX-3 suitable for a wide range of applications.
| Pump types and performance |
|
| Fixed pump |
yes |
| Variable pump |
yes |
| Qmax pump |
150 |
| Qmax work ports |
100 |
| pmax pump |
350 |
| Valve type |
Sectional |
| Sections max. |
10 |
| Spool control |
|
| Open spool end |
- |
| Hand lever |
yes |
| Pneumatic |
- |
| Electro-Pneumatic |
- |
| Hydraulic |
yes |
| Electro-Hydraulic |
yes |
| CAN Bus |
yes |
| Work ports |
G1/2 |
| Example applications |
Loading and Forest Cranes, Drilling Machines, Lift- lowering, drawn agricultural machines |