LX-6 LOAD-SENSING VALVE

The space and weight optimized HYDAC valve LX-6 for max. 180 l / min at the working ports focuses on optimizing your precision, fine control and energy efficiency. The load-compensated product can control up to ten functions in parallel - as long as the pump flow is higher than the requested flow..

A variant of the LX-6 is the LCX-6 valve based on the LX-6 valve series with a consistent focus on closed-center hydraulic systems with variable displacement pumps and a compact design in terms of space / weight reduction. It is used when only one directional function is needed.
Pump types and performance
Fixed pump yes (LCX-6 no)
Variable pump yes
Qmax pump 250
Qmax work ports 180
pmax pump 350
Valve type Sectional
Sections max. 10
Spool control
Open spool end -
Hand lever yes
Pneumatic -
Electro-Pneumatic -
Hydraulic yes
Electro-Hydraulic yes
CAN Bus yes
Work ports G3/4
Example applications Loading and Forest Cranes, Drilling Machines, Harvesters, Crushers
Add to inquiry list