Open Center directional control valve in sectional design. Sections with possibility for secondary valves, floating (4th spool position) etc. Spools optimized for different applications. Available with spool position indicator. For applications with fixed or variable pumps.
| Pump types and performance |
|
| Fixed pump |
yes |
| Variable pump |
yes |
| Qmax pump |
180 |
| Qmax work ports |
180 |
| pmax pump |
350 |
| Valve type |
Sectional |
| Sections max. |
10 (20) |
| Spool control |
|
| Open spool end |
yes |
| Hand lever |
yes |
| Pneumatic |
yes |
| Electro-Pneumatic |
yes |
| Hydraulic |
yes |
| Electro-Hydraulic |
yes |
| CAN Bus |
yes |
| Work ports |
G3/4 |
| Example applications |
Forest cranes, Dumper, Wheel loaders |