Open Center directional control valve with 1-10 sections in 3/4". Rated flow 120 l/min and max. operating pressure 350 bar. Sections with possibility for secondary valves, floating (4th spool position) etc. Spools optimized for different applications. Manually, hydraulically and pneumatic spool controls.
| Pump types and performance |
|
| Fixed pump |
yes |
| Variable pump |
- |
| Qmax pump |
70 |
| Qmax work ports |
70 |
| pmax pump |
210 |
| Valve type |
Monobloc |
| Sections max. |
4 |
| Spool control |
|
| Open spool end |
yes |
| Hand lever |
yes |
| Pneumatic |
yes |
| Electro-Pneumatic |
yes |
| Hydraulic |
yes |
| Electro-Hydraulic |
- |
| CAN Bus |
- |
| Work ports |
G1/2 |
| Example applications |
Outrigger in mobile working machines and Loading Cranes |