Open Center directional control valve with 1-10 sections. Sections with possibility for secondary valves, floating (4th spool position) etc. Spools optimized for different applications.
| Pump types and performance |
|
| Fixed pump |
yes |
| Variable pump |
- |
| Qmax pump |
120 |
| Qmax work ports |
120 |
| pmax pump |
210 |
| Valve type |
Monobloc |
| Sections max. |
4 - 6
|
| Spool control |
|
| Open spool end |
yes |
| Hand lever |
yes |
| Pneumatic |
yes |
| Electro-Pneumatic |
yes |
| Hydraulic |
yes |
| Electro-Hydraulic |
- |
| CAN Bus |
- |
| Work ports |
G3/4 |
| Example applications |
Tipper, Garbage Trucks |