Open Center directional control valve in sectional design. Sections with possibility for secondary valves, floating (4th spool position) etc. Spools optimized for different applications. Available with spool position indicator.
| Pump types and performance |
|
| Fixed pump |
yes |
| Variable pump |
yes |
| Qmax pump |
60 |
| Qmax work ports |
60 |
| pmax pump |
250 |
| Valve type |
Sectional |
| Sections max. |
10 |
| Spool control |
|
| Open spool end |
- |
| Hand lever |
yes |
| Pneumatic |
yes |
| Electro-Pneumatic |
yes |
| Hydraulic |
yes |
| Electro-Hydraulic |
yes |
| CAN Bus |
- |
| Work ports |
G3/8 |
| Example applications |
Outrigger in mobile machines, Loading cranes, Municipal machines, Wheel Loaders |