RS 210 DIRECTIONAL CONTROL VALVE

Open Center directional control valve in compact and symmetrical design, allows variable installation. Sections with possibility for secondary valves, floating (4th spool position) etc. Spools optimized for different applications. Available with spool position indicator.
Pump types and performance
Fixed pump yes
Variable pump -
Qmax pump 70
Qmax work ports 70
pmax pump 350
Valve type Sectional
Sections max. 10
Spool control
Open spool end yes
Hand lever yes
Pneumatic yes
Electro-Pneumatic yes
Hydraulic yes
Electro-Hydraulic -
CAN Bus -
Work ports G1/2
Example applications Loading cranes, Forest cranes, Wheel loaders
Add to inquiry list