Open Center sectional valve with 1-10 sections. Sections with possibility for secondary valves, floating (4th spool position) etc. Spools optimized for different applications. Available with spool position indicator. For applications with fixed or variable pumps.
| Pump types and performance |
|
| Fixed pump |
yes |
| Variable pump |
yes |
| Qmax pump |
120 |
| Qmax work ports |
100 |
| pmax pump |
350 |
| Valve type |
Sectional |
| Sections max. |
10 |
| Spool control |
|
| Open spool end |
yes |
| Hand lever |
yes |
| Pneumatic |
- |
| Electro-Pneumatic |
- |
| Hydraulic |
yes |
| Electro-Hydraulic |
yes |
| CAN Bus |
- |
| Work ports |
G1/2 |
| Example applications |
Loading cranes |