COMPACT POWER UNITS CA

up to 250 bar

up to 12.6 l/min

suitable in accordance with EN60034-1

for short-term operation S2

for intermittent duty S3

GENERAL

  • Very compact and low-noise, because motor pump group is installed under the oil in the tank
  • High leakage safety and stability through continuous steel tanks
  • Minimum installation dimensions resulting from small flange dimension
  • Simple electrical installation through standard terminal board at the front
  • High performance density through smallest possible installation size conditions
  • CHARACTERISTICS
  • Delivery rate: 1.3 to 12.6 l/min
  • Operating pressure: max. 250 bar
  • Switch-on duration: S2 (short-term operation) S3 (intermittent duty)
  • Motor: Pn = 0.55 KW ... 3.0 KW
  • Motor voltages: 3Ph. 230/400V -50 Hz (others upon request)
  • IP rating: DIN EN 60034-5 min IP54
  • Pump parameters Vg.: 1.0 cm³/rev. ... 4.75 cm³/rev
  • Tank volume: 5.0 – 9.0 l
  • Discharge volume: 2.5 – 7.3 l
  • Operating fluid: hydraulic oil according to DIN 51524 part 1 and 2
  • Viscosity range: 10 – 380 mm²/s is recommended
  • Filtration: Max. permissible degree of contamination of the operating fluids in accordance with ISO 4406 Class 21/19/16
  • Cooling: Convection cooling
  • Weight: from 12 to 24 kg
  • Return quantity: up to max. 25 l/min
  • Installation position: vertical, horizontal
  • Operating fluid temperature: -20°C to max. +80°C
  • Ambient temperature range: -20°C to max. +40°C

Details in the brochure 5.305.3

Add to inquiry list