up to 250 bar
up to 12.6 l/min
suitable in accordance with EN60034-1
for short-term operation S2
for intermittent duty S3
GENERAL
- Very compact and low-noise, because motor pump group is installed under the oil in the tank
- High leakage safety and stability through continuous steel tanks
- Minimum installation dimensions resulting from small flange dimension
- Simple electrical installation through standard terminal board at the front
- High performance density through smallest possible installation size conditions
- CHARACTERISTICS
- Delivery rate: 1.3 to 12.6 l/min
- Operating pressure: max. 250 bar
- Switch-on duration: S2 (short-term operation) S3 (intermittent duty)
- Motor: Pn = 0.55 KW ... 3.0 KW
- Motor voltages: 3Ph. 230/400V -50 Hz (others upon request)
- IP rating: DIN EN 60034-5 min IP54
- Pump parameters Vg.: 1.0 cm³/rev. ... 4.75 cm³/rev
- Tank volume: 5.0 – 9.0 l
- Discharge volume: 2.5 – 7.3 l
- Operating fluid: hydraulic oil according to DIN 51524 part 1 and 2
- Viscosity range: 10 – 380 mm²/s is recommended
- Filtration: Max. permissible degree of contamination of the operating fluids in accordance with ISO 4406 Class 21/19/16
- Cooling: Convection cooling
- Weight: from 12 to 24 kg
- Return quantity: up to max. 25 l/min
- Installation position: vertical, horizontal
- Operating fluid temperature: -20°C to max. +80°C
- Ambient temperature range: -20°C to max. +40°C
Details in the brochure 5.305.3