MFZP

Vane-type pump as direct drive version with flanged motor and internal pressure relief valve.

The diesel filling pump is a MFZP with DC drive for rapid and simple repumping of diesel fuel.
It can be permanently installed in mobile work machines such as excavators, paver finishers, rollers, forestry machines and cranes.

Technical data:

  • Medium: Diesel in accordance with DIN EN 590
  • Free choice of installation position
  • Flow rate: 5 - 50 (80) l/min
  • Voltage: 12V DC or 24V DC

Advantages:

  • compact construction, low weight
  • self-priming up to 2.5 m height, no initial filling required
  • good efficiency
  • suitable for dry running