The flow rate transmitter of the EVS 3000 series works in accordance with the turbine principle (recording the rpm of an impeller wheel rotating in the media flow).
The flow rate transmitters of the HFT 2000 series are based on the variable area float principle.