HFT 2500

HFT 2500
The HYDAC flow transmitters of the HFT 2500 series are based on a variable area float principle.
Irrespective of the installation position, the measuring medium deflects a spring-loaded float in the direction of flow, depending on the flow rate. A Hall sensor detects the position of the float and its fitted to the outside of the device therefore
separated from the fluid circuit. In proportion to the deflection on the float, the sensor produces an analogue signal which corresponds to the particular measuring range.
The device is calibrated for vertical installation and for an upwards flow direction.
The field of application are to monitor flow rate in fluids (water / water-based) in the following areas, amongst others:
  • Cooling systems and circuits
  • Hydraulic systems
  • Pumps
  • Welding machines and laser plants
  • Medical technology
  • Pharmaceutical industry
  • Chemical industry
  • Research and development