HFT 3100
Versions: Intrinsically safe or flameproof enclosure
HFT 3100 with HART interface is a compact flow rate transmitter with flameproof enclosure
specially developed for applications in hydraulic systems and other fluid power systems.
The triple approval in accordance with ATEX, IECEx and CSA enables universal, worldwide
utilisation of the devices in potentially explosive atmospheres.
The HFT 3100 operates in accordance with the turbine principle, which means that the rpm of an
impeller wheel rotating in the flow of the media is measured and converted into a 4..20 mA analogue
signal. In addition with the analogue output of the measured value, digital communication is possible
by means of the HART protocol.
Two additional G1/4 threaded bore holes in the turbine housing provide the flow rate
transmitter with additional connection options, e.g. for temperature and pressure sensors.