The AquaSensor AS 8000 was developed for the detection and measurement of free water in mineral oil and lubrication fluids with water contents above the saturation point.
It enables the continuous online monitoring of the water content in percentages (approximately 0.5% to 50%).
The signals are transmitted through an evaluator as 4 … 20 mA signals through an RS232 interface or as switching signals.
The parameterisation of the AS 8000 ensues conveniently via the RS232 interface.
- Water content: 0.5 … 50%
- Temperature: 5 … 80°C
- Operating pressure: max. 10 bar
- Online monitoring of the percentage of free water in the oil
- Enables the early detection of water break-in, thus avoiding malfunctions and damage to the system
- Reduction in the costs of downtimes and repairs