In many applications, angles of inclination have to be measured to ensure the function of machines and systems and to control processes.
The HIT 1000 and HIT 1500 measuring systems are single or double axis measuring systems for the detection of the inclination with regards to their horizontal plane.
Overview:
| Products: | ||||||
| Family | HIT 1000 | HIT 1500 | HIT 1000 | HIT 1500 | HIT 1000 |
HIT 1500 |
| Accele./Speed | 1/0 | 1/1 | 1/0 | 1/1 | 1/0 | 1/1 |
| Number/Angle | 1/2 | 1/2 | 1/2 | 1/2 | 1/2 | 1/2 |
| Space Axes | 3 | 3 | 3 | 3 | 3 | 3 |
| Categorie | 1 | 1 | 2 | 2 | 3 | 3 |
| Active Comp. |
no | yes | no | yes | no | yes |
| Increased FuSi | - | - | SIL2/Pld | SIL2/Pld | SIL2/Pld | SIL2/Pld |