ENS 3000

Available versions:
Standard (ceramic rod)

The ENS 3000 is an electronic level switch with integrated display function. The device has 1, 2 or 4 switching outputs and one optional analogue output signal. In addition to the conventional Min and Max switching signal, the variant with 4 switching outputs also enables the setting of additional warning signal messages, in order, for example, to avoid a tank overflow or a suctioning of air by the pump. The ENS 3000 can be used not only for oil but also for water; the measurement medium is selected in an application-specific menu item. The main applications of this ENS 3000 can be found primarily in hydraulics, e.g. for monitoring the filling level of a tank. The ENS 3000 is standard-available in the rod lengths 250 mm, 410 mm, 520 mm and 730 mm. The device is available to the user with or without temperature sensor.
  • 1, 2 or 4 independent PNP transistor switch outputs
  • Opportunity of selecting between oil and water utilisation
  • Free assignment of the switching outputs to the measured variables
  • Switching points and reset points can be adjusted independently of one another
  • Reversible analogue output
  • 4-character digital display
  • Simple handling through menu-guided key operation