Whether it be shipbuilding or machine tool, mobile crane or steel mill, machine construction, off-shore or laboratory applications. Our extensive product range offers the appropriate electromagnetic resolver for your application.
Using various measuring techniques, HYDAC offers different distance and position sensors for a wide array of mobile and stationary applications.Linear position sensors operate on the physical principle of magnetostriction. This measuring principle determines with high accuracy the position, distance and/or speed signal, if required, and is based on elapsed time measurement. Utilizing this non-contact and wear-free measuring technique, HYDAC offers different versions in a pressure-resistant stainless steel housing for part or full integration in hydraulic cylinders.
Type series:
- HLT 1000 for mobile applications
- HLT 2000 for industrial, stationary applications
- HLT 700 for mobile hydraulics