OIL CONDITION SENSORS

Oil condition sensors facilitate online monitoring of the oil condition in stationary and mobile applications.The HYDACLab® HLB 1400 is a multifunctional sensor for online condition recording of standard and biological oils in stationary and mobile applications. The user is thus informed in real time of changes in the fluids and can implement measures against improper operating conditions without delay.

Online Measurement:

  • Electrical fluid parameters
  • Dielectric constant
  • Value atT_ref
  • Relative change Conductivity
  • Water: Saturation level
  • Temperature
  • Digital, analogue and switching outputs
Add to inquiry list