The HPT 500 differential pressure transmitter series was specially developed to provide an low-cost solution for differential pressure. Via an internal piston movement, the generated differential pressure is detected by means of a Hall sensor.
The sensor reacts to increasing contamination degree of the element by increasing the differential pressure signal.
The sensor is designed to be compatible with hydraulic oils H, HL, HLP, HVLP and HLPD acc.to DIN 51524. Furthermore rapid biodegradable hydraulic fluids acc. to VDMA 24568 (HETG, HEES, HEPG)
The differential pressure transmitter is used in systems requiring a continuous, intelligent monitoring of the differential pressure. It is used both in mobile and in industrial applications.