Type series
without measurement value displaywith measurement value display
Technology
Standard pressure ranges
Overview of pressure switches
| EDS | 3400 | 3300 | 3100 | 300 | 8000 | 601 | 1700 | 4400 | 4300 | 4100 | 820 | 810 | 710 | 410 |
| Accuracy (max.) |
1,0 | 1,0 | 1,0 | 1,0 | 1,0 | 1,0 | 0,5 | 1,0 | 1,0 | 1,0 | 1,0 | 1,0 | 1,0 | 1,0 |
|
Low pressure range (up to 40 bar) |
|
X | X | X | X | X | X |
|
X | X | X |
|
X | X |
|
High pressure range (from 40 bar) |
X |
|
|
X | X | X | X | X | X | X | X | X | ||
| Relative pressure | X | X |
|
X | X | X | X | X | X | X | X | X | X | |
| Absolute pressure |
|
|
X |
|
|
|
|
|
X |
|
|
|
||
| Switching outputs | 2 | 2 | 2 | 2 | 2 | 2 | 4 | 2 | 2 | 2 | 2 | 2 | 1 | 2 |
| Analogue outputs | X | X | X | X |
|
X | X |
|
|
|
|
|||
| Digital display | X | X | X | X | X | X | X |
|
|
|
|
|||
| Programmable | X | X | X | X | X | X | X | X | X | X | X |
|
|
|
| Pre-set | X | X | X | X | X | X | ||||||||
| DESINA compliant | X | X | X |
|
|
|
|
|
|
|
|
|||
| VDMA Menu navigation | X | X | X |
|
X |
|
|
|
|
|
|
|||
| Single pieces available | X | X | X | X | X | X | X | X | X | X | X | |||
| OEM products | X | X | X | X | X | X | ||||||||
|
Flush membrane |
X | X |
|
|
|
|
|
|
|
|
|
|||
| IO-Link-Interface | X | X | X | X | ||||||||||
|
ECE type approval (approved for road vehicles) |
|
|
|
|
|
|
|
|
X |
|
|
|||
|
For potentially explosive atmospheres |
|
|
|
|
|
|
|
X | X | X |
|
|
|
|
| Approvals for Shipping |
|
|
|
X |
|
|
|
|
|
|
|
|||
|
UL Specification |
X | X | X |
|
X |
|
|
|
X |
|
|
Remark: Not all the features can be freely combined with each other, please take the precise information from the corresponding datasheet