Available versions:
Standard
With its integrated pressure measurement cell, the EDS 1700 provides the user with a 4-character display and the 4 switching outlets with all of the advantages of a modern electronic pressure switch.
4 switching points and reset points can be set independently of one another very easily by means of a foil keyboard. For optimum integration in monitoring systems (e.g. with SPS), an analogue output (4 ... 20 mA or 0 ... 10V) is available for integration in monitoring systems (e.g. with SPS).
The main areas of application of the EDS 1700 are in the area of hydraulics and pneumatics. The device is used ideally wherever frequent switching procedures (several million), continuous switching point accuracy or simple and precise setting capability are required.
- Integrated pressure sensor with DMS on stainless steel diaphragm
- Accuracy 0.5% or 1% FS
- 4-character digital display
- Simple handling through key programming
- 4 limit value relays, switching points and reset points can be adjusted independently of one another
- Analogue output signal can be selected
- Many helpful additional functions
- Installation position can be selected (pressure connection below/above, keyboard and display can be rotated by 180°)
- Adjustment of any display areas for the depiction of the measurement values, e.g.: in kN, kg, psi, ...