EDS 3100

Available versions:
Standard; in conformance with DESINA®; menu navigation in accordance with VDMA

The EDS 3100 is a compact electronic pressure switch with integrated digital display for absolute pressure measurement in the low-pressure range. It is equipped in this connection with a ceramic measuring cell with a thick-layer DMS. The device has 1 or 2 switching outputs and one reversible analogue output signal (4 ... 20 mA or 0 ... 10V). A special feature of the EDS 3100 is the option of rotating the display in 2 axes. The device can be optimally aligned in practically any random installation position, which means that additional costs for the mechanical alignment adapter which is usually required are dispensed with.
The 4-character digital display can show the pressure in bar, psi or MPa. It is possible for the user to select between the different units. With this function, the device re-scales the switching settings automatically in accordance with the new unit.
In addition, the EDS 3100 is also available in a variant which conforms to DESINA®. The main applications of the EDS 3100 are to be found primarily in hydraulics, pneumatics and in refrigeration and air-conditioning technology.
  • 1 or 2 PNP transistor switch outputs, up to 1.2 A load per output
  • Accuracy ±1% FS
  • Optional reversible analogue output (4 ... 20 mA / 0 ... 10V)
  • 4-character digital display
  • Capable of optimum alignment through rotational capability in two axes
  • Selection of value display in bar, psi or MPa
  • Simple handling through key programming
  • Switching points and reset hysteresis can be adjusted independently of one another
  • Many helpful additional functions
  • Option of terminal assignment with diagnostics function in conformance with DESINA®
  • Optional with menu navigation in accordance with VDMA (unit sheet VDMA 24574-1)