EDS 3300

Available versions:
Standard; in conformance with DESINA®; Menu navigation in accordance with VDMA; with front-flush diaphragm
The EDS 3300 is a compact electronic pressure switch with integrated digital display for relative pressure measurement in the low-pressure range. It is equipped in this connection with a ceramic measuring cell with a thick-layer DMS. The device has 1 or 2 switching outputs and one reversible analogue output signal (4 ... 20 mA or 0 ... 10V). A special feature of the EDS 3300 is the option of rotating the display in 2 axes. The device can be optimally aligned in practically any random installation position, which means that additional costs for the mechanical alignment adapter which is usually required are dispensed with. The 4-character digital display can show the pressure in bar, psi or MPa. It is possible for the user to select between the different units. With this function, the device re-scales the switching settings automatically in accordance with the new unit. In addition, the EDS 3300 is also available in a variant which conforms to DESINA®. The variant with the front-flush diaphragm was specially developed for applications in which the media used could lead to a blockage, gumming-up or freezing of a standard pressure connection. The main applications of the EDS 3300 are to be found primarily in hydraulics, pneumatics and in refrigeration and air-conditioning technology. Further applications include processes where the medium changes frequently and any residues could cause mixing or contamination of the media.
  • 1 or 2 PNP transistor switch outputs, up to 1.2 A load per output
  • Accuracy ±1% FS
  • Optional reversible analogue output (4 ... 20 mA / 0 ... 10V)
  • 4-character digital display
  • Capable of optimum alignment through rotational capability in two axes
  • Selection of value display in bar, psi or MPa
  • Simple handling through key programming
  • Switching points and reset hysteresis can be adjusted independently of one another
  • Many helpful additional functions
  • Option of terminal assignment with diagnostics function in conformance with DESINA®
  • Optional with front-flush diaphragm
  • Optional with menu navigation in accordance with VDMA (unit sheet VDMA 24574-1)