The EDS 3400 is a compact electronic pressure switch with integrated digital display for relative pressure measurement in the high-pressure range.
It is provided for this purpose with a stainless steel measuring cell with thin-film DMS.
The device has 1 or 2 switching outputs and one reversible analogue output signal (4 ... 20 mA or 0 ... 10V). A special feature of the EDS 3400 is the option of rotating the display in 2 axes.
The device can be optimally aligned in practically any random installation position, which means that additional costs for the mechanical alignment adapter which is usually required are dispensed with. The 4-character digital display can show the pressure in bar, psi or MPa. It is possible for the user to select between the different units. With this function, the device re-scales the switching settings automatically in accordance with the new unit. In addition, the EDS 3400 is also available in a variant which conforms to DESINA
®.
The variant with the front-flush diaphragm was specially developed for applications in which the media used could lead to a blockage, gumming-up or freezing of a standard pressure connection.
The main applications of the EDS 3400 are to be found primarily in hydraulics, pneumatics and in refrigeration and air-conditioning technology. Further applications include processes where the medium changes frequently and any residues could cause mixing or contamination of the media.
- 1 or 2 PNP transistor switch outputs, up to 1.2 A load per output
- Accuracy ±1% FS
- Optional reversible analogue output (4 ... 20 mA / 0 ... 10V)
- 4-character digital display
- Capable of optimum alignment through rotational capability in two axes
- Selection of value display in bar, psi or MPa
- Simple handling through key programming
- Switching points and reset hysteresis can be adjusted independently of one another
- Many helpful additional functions
- Option of terminal assignment with diagnostics function in conformance with DESINA®
- Optional with front-flush diaphragm
-
Optional with menu navigation in accordance with VDMA (unit sheet VDMA 24574-1)