EDS 410

Customer-specific OEM product for large series
(For ordering quantities starting with 50 units)

The electronic pressure switch EDS 410, on the basis of the pressure switch series EDS 4000, was specially developed for use in series machines. The EDS 410 is available with 1 or 2 transistor switching outputs (PNP) which can be optionally defined with either an opener or a closer function. The switching and reset points of the EDS 410 are set permanently ex-works in accordance with customer specifications. In accordance with the standard version EDS 4000, the EDS 410 is equipped with a ceramic measuring cell with thick-layer DMS for relative pressure measurement in the low-pressure range and with a stainless steel measuring cell with thin-film DMS in the high-pressure range. A different of different pressure ranges between 0 ... 1 bar and 0 ... 600 as well as various electrical and mechanical connection variants are available. For precise specifications, please contact our HYDAC ELECTRONIC Sales.
  • 1 or 2 transistor switching outputs (PNP) optionally as openers or closers
  • Pre-set ex-works in accordance with customer specifications
  • Accuracy ±1% FS
  • Very robust sensor cell
  • Very low temperature errors
  • Outstanding EMC properties
  • Very good long-term properties
Add to inquiry list