Customer-specific OEM product for large series
(For ordering quantities starting with 100 units)
The electronic pressure switch EDS 710 was specially developed for use in series machines where the dimensions of the cavity are tight.
The small, compact device is equipped with a very robust pressure sensor with thin-film DMS on a stainless steel diaphragm.
The EDS 710 is available with 1 transistor switching output (PNP) which can be optionally defined with either an opener or a closer function.
Switching and reset points of the EDS 710 are set permanently ex-works in accordance with customer specifications.
A different of different pressure ranges between 0 ... 16 bar and 0 ... 600 bar are available.
For precise specifications, please contact our HYDAC ELECTRONIC Sales.
- 1 transistor switching output (PNP) optional as opener or closer
- Pre-set ex-works in accordance with customer specifications
- Accuracy ±1% FS
- Very robust sensor cell
- Extremely small, compact design
- Very low temperature errors